IESNA:LM-63-2002
[TEST]P1445003
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (4000K-180W-T3-HSS)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (180W)
[MORE]OPTICS - TYPE 3 WITH HOUSE SIDE SHIELD
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]24041
TILT=NONE
1 24407 1 181 25 1 2 0.29 0.35 0
1 1 174.2
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3778.1 3896 4023.8 4162.9 4315.8 4482.5 4665.7 4859.6 5071.6 5302.4
5543.6 5805.6 6090 6392.5 6721.3 7073.3 7436.3 7793.4 8149.5 8480.1
8782.9 9054.4 9290.7 9499.7 9682.4 9840.5 9974.1 10086.4 10179 10255.8
10313.9 10359.2 10386.8 10400.6 10401.6 10389.8 10367.1 10332.6 10289.3 10236.1
10175 10102.2 10018.4 9922.9 9815.2 9693.4 9553.9 9406.9 9252.2 9076.7
8881.7 8671 8444 8202.4 7942.6 7677.8 7391.4 7106.5 6810.1 6500.8
6170.3 5817.2 5448.3 5061.6 4687.3 4347.9 4049.5 3804.4 3541.1 3154.6
2587.7 1842.2 1172.5 902.4 640.7 379 334.2 299 270.3 244.8
221.7 200.4 180.5 161.5 143.1 125.5 108.1 93 78.1 63.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3893.7 4018.5 4149 4295.3 4456.3 4627.9 4813.6 5018.2 5238.3
5466.5 5717.1 5985.9 6270.4 6585.5 6914.9 7257.2 7596.8 7930.2 8251.4
8548.5 8820.5 9064.4 9285.4 9479.3 9649.6 9796.3 9923.9 10029.3 10115
10185.9 10240.1 10279.5 10303.1 10313 10312 10300.1 10277.5 10244 10203.6
10153.4 10092.3 10024.3 9944.6 9855.9 9754.2 9639.1 9507.5 9366.1 9203.6
9029.1 8834 8622 8391.7 8141.3 7883.4 7612.7 7329.2 7038.1 6742.6
6433.7 6107.5 5768.3 5413.6 5063.7 4714.9 4399.1 4111.3 3858.8 3592.9
3241.5 2750.8 2083.1 1378.9 838.3 617.6 403.6 346.7 306 273.3
245 219.6 196.1 174 153.4 134.1 115.8 98.5 83.8 69.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3884.2 3993.3 4109.7 4239.4 4378.3 4532 4695.6 4873.7 5063.3
5266.5 5482.5 5710.7 5958.1 6223.4 6504.6 6796 7082.2 7369.9 7653.3
7928.7 8187.6 8431.4 8653.9 8864.3 9054.1 9227.2 9387.2 9526.3 9648.1
9756.1 9849.1 9925.8 9991.8 10043.1 10081.5 10104.1 10115 10116 10105.1
10080.5 10048 10003.7 9948.5 9884.5 9808.1 9723.7 9628.7 9522.3 9402.3
9265.8 9111.2 8942.6 8755.4 8554.6 8337.1 8101.8 7859.9 7606.2 7339.3
7065.8 6779.5 6490.5 6197.2 5904 5599.7 5302.7 5007.6 4720.3 4450.2
4198.3 3945.7 3661.6 3320.9 2860.7 2222.5 1551.3 1012 791.2 580.3
369.4 312.4 270.9 234.5 198.5 160.4 130.8 105.9 86.7 67.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3866.5 3954.8 4048.2 4152.4 4264.8 4387.1 4517.9 4657.9 4809
4966.1 5135.7 5317.8 5507.6 5709.2 5923.6 6151.5 6385.8 6616.4 6844.1
7071.3 7290.5 7502 7706 7896.8 8080.8 8249.9 8415.8 8571.6 8714.3
8849.8 8973.1 9075 9165.4 9247 9324.6 9392.8 9449.6 9493.2 9529.5
9557.8 9580 9599.1 9604.9 9598.4 9578.2 9546.8 9501.7 9444.8 9379.9
9302.4 9209.5 9102.2 8983.8 8848 8697.7 8534.7 8354.1 8158.6 7954.8
7732.2 7500.6 7254.5 6997.1 6734.3 6463.6 6188.8 5915.8 5635.6 5362.6
5086.6 4812.2 4527.4 4234.2 3903.6 3480.4 2958.2 2311.3 1542.7 841.3
580.6 331.1 283.2 247.2 214.7 183.9 153.9 121.3 93.2 65.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3842.8 3903.7 3971.3 4043.1 4120.9 4208.3 4299.6 4398.5 4503.7
4615.4 4733.8 4857.3 4989.3 5127 5271.6 5422.7 5582.6 5750.7 5923.7
6096.3 6271.7 6442.9 6612.7 6762.1 6905.8 7047.8 7184.5 7312 7436.9
7563.9 7681.4 7791.7 7892 7979.6 8057.7 8130.9 8202.4 8272.3 8334.3
8394 8445.8 8500.7 8552.6 8599 8640.3 8678.8 8711.9 8736.8 8750.9
8751.6 8735.3 8712.5 8676.1 8628.1 8564.4 8492.7 8410 8311.7 8196.6
8060.5 7905.7 7741.6 7557.2 7351.4 7130.3 6894.2 6641.5 6356.6 6055.6
5747 5397.4 5009.3 4575.6 4115.5 3614.5 3097.9 2561.5 1988.5 1383.1
864.6 567.6 276.1 214.3 174.1 138.7 108.1 84.5 61.1 37.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3815.2 3846.1 3883.8 3924 3968.7 4017.5 4071.8 4130 4192.7
4260.8 4333.1 4409.1 4489.9 4573.2 4658.9 4747.7 4840.2 4936.2 5035.6
5130 5215.9 5317.4 5415.8 5529.7 5648.6 5765.1 5879.3 5980.6 6076.4
6176.3 6277.2 6373.6 6474.6 6573.3 6667.4 6757.5 6843.8 6929.4 7007.1
7071.8 7117.8 7162.5 7208.4 7258.7 7306.9 7354.8 7400.2 7437.8 7475
7509.3 7531.3 7543 7548.2 7547.1 7526.4 7490.1 7443.7 7400.8 7355.7
7300 7231.5 7144.1 7036.5 6909.5 6759 6583.7 6379.8 6151.8 5878.2
5539.1 5137.2 4664.9 4152.5 3632.1 3071.6 2373.7 1561.9 898.4 623.3
350.3 295.7 252.6 205.1 155.5 118.7 92 69.3 46.7 27.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3765.2 3766.9 3773 3782.1 3794.4 3809.3 3830.1 3854.8 3881.9
3913.2 3947.5 3984.1 4023 4061.6 4104.4 4149.6 4196.2 4243.5 4276.5
4317.8 4359.7 4414.6 4472.7 4526.9 4572.6 4620.7 4674.6 4730.1 4795.3
4860.5 4928.4 4995.7 5063.6 5129.1 5177.4 5217.2 5262.8 5319.3 5370.1
5424.7 5477.2 5530.9 5581.4 5623.7 5657.1 5687.4 5706.7 5720.9 5750.6
5791.8 5833 5870.2 5903 5932.2 5955.9 5960.9 5955 5931.4 5909
5887.9 5850.7 5809 5751.3 5671.7 5574.5 5447 5312.5 5111.1 4806.2
4365 3858.8 3425 3012.8 2438.2 1863.5 1288.5 703.7 367.1 300.3
233.5 167.4 141.3 117.7 95.5 73.9 54.2 41.6 29 16.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3739.3 3713.4 3693.3 3676 3661.1 3650.4 3644.8 3642.8 3642.5
3646.2 3652.6 3661.3 3671.6 3682.1 3694.6 3709.7 3725.4 3739.2 3742.5
3752 3773 3795 3815 3826.9 3843.6 3859.9 3885.6 3911.3 3937.1
3964.8 3993.2 4018 4025.5 4033.5 4053.4 4076.4 4100.7 4128.2 4157.9
4179.6 4199.2 4216.3 4225.9 4255.1 4295.6 4337.3 4380.3 4425.3 4463.7
4471.9 4442.9 4469.7 4478.5 4473.7 4500.5 4517.8 4517.7 4533.3 4547.9
4536.9 4497.8 4485.8 4453.6 4402.4 4343 4254.7 4161.6 4024.9 3862.2
3642.9 3356.8 3038.3 2759.5 2553.5 2160.2 1766.9 1372.6 792.1 580.2
368.3 159.9 124.1 95.9 75.1 58 43.9 34.1 24.2 14.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3715.9 3665.9 3622.3 3582.9 3547.4 3514.6 3488 3465.1 3447.1
3430.2 3416.5 3406.1 3397.3 3389.4 3383.2 3378.6 3375.2 3372.8 3365.9
3350.5 3338.9 3340.8 3343 3338.5 3333.8 3331 3337.6 3347.3 3355.7
3344.5 3294.6 3284.1 3244.8 3249.1 3255.5 3263.9 3278.5 3287.5 3289.8
3304.1 3325.7 3347.4 3370.5 3395.2 3421 3431.8 3430.6 3442.3 3382.7
3329.7 3280.6 3305.2 3327.1 3339 3357.7 3387.9 3412.2 3423.2 3446
3352.7 3299.8 3321.4 3337.7 3349.9 3333.7 3242.5 3141.9 3166.3 3180.9
3187.4 3122.4 3004.2 2886.1 2757.8 2611.4 2482.5 2375.5 2065.2 1755.1
1440 799.5 586 372.4 159.7 140.2 112.3 83.2 63.1 43.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3697.3 3628.2 3564.6 3506.9 3455.9 3410.5 3368.8 3330.8 3296.1
3266.5 3239.3 3214.5 3191.5 3170.8 3151.7 3133.7 3117 3101.7 3087.9
3074.1 3058.8 3004.2 2934.6 2879 2869.9 2859 2844.4 2833.9 2833.6
2836 2839.6 2842.9 2846.2 2846.4 2844.1 2842.9 2846.8 2847.8 2711.9
2649.6 2658.6 2671.3 2685.7 2701.3 2714.7 2714.4 2721.4 2737.4 2747.5
2660.4 2553.8 2562.1 2578 2599.5 2611.3 2619.9 2616.3 2476 2442.7
2476.2 2516 2558.5 2590.8 2470.1 2483 2514.6 2494.2 2432.6 2449.3
2383.7 2389.2 2375.6 2340.4 2360.3 2311.2 2248.1 2033.1 1818.1 1601
1306.2 977.4 778.6 616.8 440.4 325.9 211.4 98.2 66.8 35.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3683.7 3598.7 3522 3452.8 3391.6 3335.3 3282.1 3234.7 3189.9
3147.9 3109.9 3076 3044.5 3015.1 2985.5 2958.8 2931.9 2890.5 2793.8
2725.1 2706.8 2690.1 2676 2665.4 2655.1 2646.9 2638 2630 2623.5
2617.3 2605.3 2589.4 2488.3 2401.3 2396.2 2398.1 2399.8 2398.1 2396.5
2402.5 2408.3 2414.9 2417.4 2339.7 2233.8 2236.5 2243 2246.2 2243.3
2243.7 2247.3 2146.5 2037.8 2048.2 2062.8 2079.3 2095.4 2103.8 1937.3
1951.2 1956.9 1900.2 1843.7 1831.4 1852 1743.6 1718.4 1762.1 1612
1604.7 1388.8 1339.3 1242.4 1126 1084.4 1056.9 997.4 899.7 763.9
654.4 591.4 589.1 483.8 360 254.3 149.2 91.5 62.4 33.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3677.5 3584.3 3499.7 3423.1 3355.4 3291.1 3232.5 3178.3 3126.8
3078.8 3034.6 2994.1 2957.2 2921.6 2886.7 2846.6 2737.2 2660.2 2632
2607.8 2586.5 2569.3 2554.4 2540.5 2528.2 2515.7 2505.3 2496.9 2488.2
2420.6 2306.5 2287.7 2286.1 2287.1 2289 2292.6 2293.9 2294.3 2293.6
2288.9 2159.5 2088.1 2086.8 2088.6 2091.2 2093.4 2094.8 2025.4 1956
1887 1894.1 1904.2 1915 1923.7 1927.6 1760.6 1729.8 1737.4 1748.8
1621.8 1546.1 1564.7 1584.1 1378.8 1391.9 1401.6 1160.5 1180.2 943.7
901.4 596.8 370.3 305.7 275.9 226.6 177.2 128.4 95.6 94.3
128.5 158.4 142.7 88.6 48.3 36 23.7 11.6 7.9 5.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3677.7 3581.8 3494 3417.1 3346.8 3280.6 3219.7 3162.9 3109.1
3059.7 3013.1 2971.3 2931.2 2892.6 2854.8 2770.5 2676 2626.7 2598
2572.1 2550.7 2531.1 2514.6 2499.4 2484.9 2472.9 2463 2454.4 2418
2286.4 2261.1 2261.8 2264.8 2270.4 2277.9 2284.5 2290.1 2295.2 2295.5
2169.5 2104.6 2105.6 2109.2 2111.8 2111.8 2108.7 2032.8 1957 1882.4
1878.2 1876.1 1876.4 1875.8 1867.3 1690.6 1663 1670.5 1679 1605.1
1458.4 1474.5 1489.7 1304.3 1287.5 1303.3 1088.6 1053.4 813.1 733.5
502 270.5 41.3 0.5 0.4 0.4 0.4 0.4 0.4 0.5
0.5 0.6 0.6 0.7 0.8 0.9 1.1 1.2 1.3 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3683 3592.7 3508.1 3432.7 3364.5 3301.9 3243.2 3189.1 3138.4
3091.9 3048.7 3007.2 2970.4 2935 2900.3 2861.8 2757.8 2678.8 2649
2624.5 2602.9 2585.7 2571.9 2559 2546.8 2536.4 2526.8 2519 2510.7
2453.7 2337.7 2316.9 2315.9 2317 2320 2324.5 2327.5 2329.4 2331.1
2328.3 2214.9 2131.1 2130.3 2133.9 2138.1 2141.5 2144 2143.9 2018.4
1927.8 1934 1943.6 1953.8 1907.8 1861.7 1815.8 1778.2 1786.3 1796.3
1682.8 1601.6 1622.3 1639.3 1428.2 1434.5 1452.8 1204.6 1218.5 980.5
925.4 598.8 350.4 278.7 257 220 183 146.1 117.8 117.8
143.9 151.2 92.9 65.5 38.1 10.9 9.6 9.6 8.3 4.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3696.7 3615.9 3540.9 3473 3412.7 3357.6 3305.9 3259.5 3216
3176.4 3140.7 3106.8 3075.9 3047.1 3019.5 2993.3 2967.5 2927.2 2838.4
2771.9 2747.1 2732.2 2719.3 2709.1 2700.8 2694.2 2688.4 2682.6 2678.1
2674.6 2663.6 2651.1 2575.5 2484.6 2472.2 2475.5 2480.2 2479.6 2478.7
2483.8 2491.8 2500 2505.9 2452.9 2333.9 2327.9 2335.4 2339.5 2335.6
2335.2 2340.1 2263.7 2135.8 2146.7 2163.2 2182.7 2202.7 2216.9 2055
2057.4 2068.8 2090.8 1963.5 1947 1910.2 1873.4 1838.6 1878.5 1727.8
1710.6 1490.6 1440.6 1307.1 1162.6 1093.4 1055.3 994 895.3 757.8
661.1 616.4 580.1 483 346.8 210.5 77.5 53.8 30.1 6.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3714.7 3650.2 3590.8 3536.3 3487.4 3445.1 3405.4 3370 3338.6
3308.7 3283.8 3261.1 3240.9 3223.6 3207.8 3192.5 3178.5 3166.5 3154.4
3142.5 3128.8 3075.1 3010.8 2963.8 2951 2945.6 2933.5 2924.7 2923.8
2928.4 2934.1 2941.5 2948.8 2956 2957.3 2957.9 2958.5 2959 2847.9
2782.7 2784 2796.3 2810.7 2827.1 2842.9 2846.8 2850.9 2869.7 2880.7
2822.1 2694 2695.4 2715.4 2741 2755.9 2768.5 2766.6 2647.2 2607.2
2643.7 2684 2725.6 2758.8 2639.1 2641.8 2658.4 2640.2 2571.9 2567.8
2506 2478.6 2461 2408.9 2404.1 2281.5 2093.1 1904.8 1716.1 1485.1
1225.6 927.2 716 510 367.7 225.5 86.7 44.5 30.8 17.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3738.2 3693 3654 3619.3 3588.8 3561.3 3538.9 3519 3502.6
3488.3 3476.7 3467.6 3461.7 3457.7 3456.9 3457.2 3457.8 3460.1 3460.4
3449.5 3442.2 3447.4 3454.7 3462.1 3460.1 3459.8 3461.8 3473.6 3484.9
3476.1 3448.3 3421.3 3395 3396.1 3404.2 3414.2 3427.2 3442.1 3448.4
3459.2 3483.3 3508.5 3535.2 3562.8 3589.3 3603.4 3605.4 3619.5 3609.3
3529 3480.9 3497.6 3522.7 3535.2 3543.3 3575.7 3599.8 3607.4 3622.5
3545.2 3458.2 3460.5 3462.1 3462.7 3440.1 3356.2 3227.2 3235.2 3234.4
3227 3150.1 3008.7 2863.4 2719 2563.9 2389.7 2094.6 1799.5 1497.8
907.3 655 402.8 153.9 130.2 103.4 76.2 54.5 37.8 21.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3763.5 3744 3728.2 3717.1 3709.5 3704.6 3704 3706.3 3710.5
3716.9 3726.6 3739.6 3754.8 3771.7 3789.4 3807.8 3830 3852.1 3861
3876.3 3898.7 3927.5 3956.2 3981.2 3998.8 4021.7 4043.2 4074.7 4107.2
4140 4172 4203 4216.7 4230.6 4253.8 4280 4309.1 4341.6 4376.7
4409.8 4432.6 4450.2 4461.6 4495.6 4538.7 4583.2 4628.2 4672.5 4715.5
4742.3 4721.1 4707.5 4724.7 4718 4714.5 4720.4 4710.5 4710.8 4713
4685.4 4626.9 4599.6 4563.5 4496.4 4427.1 4325.4 4210.3 4041 3821.7
3536.7 3207.5 2884.3 2587.5 2221.2 1854.8 1486.9 916.3 477.9 320.8
167.5 132.5 107.8 87 69.1 54.2 41.2 31.2 21.3 11.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3771.3 3779.8 3793 3808.8 3828.3 3851.3 3879.7 3908.2 3941
3977.3 4018.5 4061.2 4107 4153.6 4203.7 4256 4308.4 4363.2 4410.1
4453.5 4502.6 4562.7 4627.6 4694.1 4757.1 4810.3 4870 4932.3 5001.7
5074.2 5147 5221 5294.1 5368.2 5430.9 5479.5 5531.4 5589.3 5645.3
5704.5 5761.1 5815.6 5872.1 5925.5 5965.5 5995.4 6014.1 6024.4 6051.1
6085 6115.2 6142.7 6163.8 6177.8 6187.2 6177.1 6147.5 6102.9 6059.4
6011.7 5951.5 5880.8 5798.8 5688.7 5550.9 5396.7 5211.3 4934.3 4538.4
4015.9 3521.6 3083 2621.6 2099 1451.4 843.6 559.2 278.6 217.8
184.1 156.9 131.7 108.7 88.4 68.2 47.9 31.6 18.2 12.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3801.4 3839.3 3881.4 3927.4 3978.3 4034 4093.5 4157.8 4227.9
4300.4 4380.3 4461 4547.5 4637 4730.7 4828.1 4929.9 5035.3 5144
5257.8 5361.4 5466.4 5586 5705.4 5834.5 5964.3 6095.3 6217.9 6325.9
6434.6 6543.2 6644.9 6745 6845.8 6942.1 7032.1 7117.4 7199 7275.8
7342.8 7391.4 7431.5 7473.1 7512.3 7553.8 7595.2 7630.2 7661.9 7684.7
7701.6 7710.7 7709.1 7694.7 7671 7627.2 7561.9 7490.8 7417.8 7347.4
7266.7 7168.7 7057.3 6929.7 6783 6613.1 6411 6192.3 5930.1 5617.8
5230.3 4766.6 4242.9 3702.8 3169.2 2595.6 1891.4 1160.8 878.5 605.2
331.9 284.1 242.8 198.1 154.2 117.6 93.3 69.2 45.1 26.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3829.6 3896.9 3967.4 4043.9 4128.8 4221.5 4318.7 4422.4 4533.8
4651.3 4776.8 4909.9 5049.4 5194.5 5352.7 5515 5689.1 5868.8 6051.4
6236.7 6424.4 6612.2 6792.2 6969.6 7123 7263.7 7403.3 7536.8 7656.3
7778.2 7895.1 8005.5 8104.4 8192.4 8268.4 8338.9 8408.2 8475.6 8535.3
8590.4 8642.4 8695 8739.7 8780.8 8813.9 8843 8865.6 8878.2 8881.7
8867 8833.1 8790 8734.9 8668.9 8592.5 8508.4 8415.4 8302.6 8179.3
8036.9 7877.1 7701.7 7502.8 7294.3 7065.9 6827.2 6564.5 6276.9 5967.4
5624.4 5241.9 4817 4350.5 3848.3 3301 2756.6 2237.9 1692.9 1129.9
840.9 554.8 268.8 210.3 171.3 135.7 105 82.1 59.4 36.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3854.2 3947.8 4044.8 4152.5 4268.3 4394.7 4529.8 4675 4831.1
4994.2 5170 5356.1 5555.7 5767.1 5993.9 6232.6 6473.2 6717 6963
7201.4 7430.3 7646.9 7847.9 8039.8 8218.9 8389.5 8550.1 8703 8842.3
8974.6 9098 9209.6 9302.7 9382.5 9452.7 9519 9576.8 9624.6 9659.1
9688.3 9706 9716 9716.6 9707.9 9683 9642 9585.4 9520.8 9443.6
9359 9261.4 9149.7 9024.3 8880.6 8728.3 8559.8 8382.2 8188.8 7983
7758.7 7519.1 7275.8 7018.5 6757.7 6483.6 6200.6 5920.1 5635.3 5361.6
5070 4769.6 4464.1 4133.5 3769.9 3319.4 2783.2 2130.7 1402.9 1038.5
683.3 328.2 282.9 248.3 215.6 184.2 153.6 119.8 92.1 64.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3874.7 3986.5 4107.1 4240.6 4382 4539 4706.2 4884.3 5077.4
5282.1 5506.9 5743.2 5999.9 6269.1 6558 6848.3 7146.5 7444.9 7732.1
8007.5 8267.1 8507.3 8736.4 8949.9 9143.4 9318.6 9476.8 9616.8 9738.2
9844.5 9934.7 10008.6 10067.7 10116 10150.4 10171.1 10179 10176 10160.3
10133.7 10098.2 10051.9 9993.8 9924.9 9849.4 9764.2 9667.3 9562.2 9441.8
9308 9155.4 8985.8 8797.1 8595.7 8382.6 8148.5 7906.3 7651.5 7384.8
7105.9 6820.5 6530.6 6241.9 5956.8 5666.2 5373.5 5081.6 4793.7 4520.1
4263.1 3998 3704.3 3352.3 2874.3 2252.4 1603.3 1074.4 838.9 610
381.1 318.2 274.1 236 199.4 161.4 131.5 106 86.8 67.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3889.3 4013.9 4147.7 4297.5 4457.7 4634.2 4819.4 5022.6 5243.5
5477.2 5731.8 6003.8 6298.7 6609.7 6940.3 7276.5 7623.1 7964.9 8286.9
8589.5 8866.5 9110.9 9333.8 9524.7 9692.1 9833 9955.4 10057.8 10141.6
10209.5 10262.7 10302.1 10324.8 10334.6 10331.7 10316.9 10292.3 10257.8 10214.4
10163.2 10104.1 10036.2 9959.3 9869.7 9770.6 9659.3 9530 9394.6 9237
9067.9 8878.5 8669.4 8443.1 8199.6 7943.9 7667.5 7376.2 7086.7 6786.6
6477.7 6149 5815.2 5466.9 5120.6 4775.7 4462.1 4175.3 3926.6 3659.8
3326.5 2867.8 2222.6 1506.8 920 670.5 422.2 358.8 315.8 280.9
251 224.7 200.9 178.3 157.5 137.1 118.3 100.1 84.9 69.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3778.1 3896 4023.8 4162.9 4315.8 4482.5 4665.7 4859.6 5071.6 5302.4
5543.6 5805.6 6090 6392.5 6721.3 7073.3 7436.3 7793.4 8149.5 8480.1
8782.9 9054.4 9290.7 9499.7 9682.4 9840.5 9974.1 10086.4 10179 10255.8
10313.9 10359.2 10386.8 10400.6 10401.6 10389.8 10367.1 10332.6 10289.3 10236.1
10175 10102.2 10018.4 9922.9 9815.2 9693.4 9553.9 9406.9 9252.2 9076.7
8881.7 8671 8444 8202.4 7942.6 7677.8 7391.4 7106.5 6810.1 6500.8
6170.3 5817.2 5448.3 5061.6 4687.3 4347.9 4049.5 3804.4 3541.1 3154.6
2587.7 1842.2 1172.5 902.4 640.7 379 334.2 299 270.3 244.8
221.7 200.4 180.5 161.5 143.1 125.5 108.1 93 78.1 63.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
